IESNA:LM-63-2002
[TEST]P948039
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-950-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7795
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1215.9 1141.5 1077.1 1000.8 924.5 877.2 860.5 862.9 877.2 895.4
980.6 1244.9 1674.2 2104.4 2539.6 2872.8 3167.2 3398.6 3635.3 3787.4
3798.8 3610.2 2768 2411.6 2006.4 1363.6 844.7 667.5 448.4 236.3
118.1 89.6 57.1 33.5 13.3 0 0
1215.9 1151.9 1087.4 1011.6 934.3 886.6 868.8 867.4 879.7 896.4
961.9 1191.3 1603.8 2087.2 2504.6 2851.7 3157.3 3421.7 3643.2 3818.9
3858.3 3702.8 2889.1 2472.6 2086.7 1450.7 899.4 692.6 463.7 248.1
137.8 108.3 73.8 48.2 31.5 7.4 0
1215.9 1150.4 1089.9 1018 942.7 895.9 876.2 872.3 880.2 895.4
938.2 1106.6 1460 1921.3 2368.7 2767.5 3128.8 3437.9 3708.7 3934.1
4016.8 3948.4 3691 2901.9 2433.7 1795.8 1126.8 811.2 590.2 345.1
232.3 192 167.9 139.8 96 16.7 0
1215.9 1157.3 1099.2 1036.7 969.3 919 896.9 888 891 902.8
924 1011.6 1245.9 1624.9 2075.9 2526.3 2969.8 3393.6 3772.7 4046.9
4213.2 4235.9 4112.8 3899.2 3549.7 2949.1 2408.1 1848.9 1239.5 574
291.4 192 145.2 96 37.9 0 0
1215.9 1159.8 1111 1058.4 1003.7 961.9 936.8 926.9 925.4 934.8
950.6 983 1087.4 1322.2 1684 2113.3 2593.2 3087.9 3579.2 3992.2
4293 4455.4 4461.8 4343.2 4182.2 3962.2 3654.5 3124.4 2324.4 1403.9
599.6 208.7 87.1 48.7 19.2 1.5 0
1215.9 1169.6 1126.3 1089.9 1050.5 1019 1001.7 993.9 992.9 1000.3
1014.5 1035.2 1078.5 1175 1371.4 1674.7 2071.4 2524.3 2997.9 3467.5
3914.4 4293 4580 4695.7 4707 4701.6 4707.5 4574.6 3961.2 2815.7
1570.3 528.7 134.4 49.7 12.3 1 0
1215.9 1179.5 1146.5 1122.8 1104.1 1091.8 1089.4 1093.8 1102.7 1114.5
1132.2 1156.8 1188.8 1242 1330.6 1482.2 1718 2035 2392.4 2776.3
3193.8 3625.5 4045.9 4425.9 4761.6 5036.8 5324.8 5612.2 5606.8 4726.2
2934.8 1243 323.9 91.6 27.6 2 0
1215.9 1192.7 1173.1 1161.7 1160.3 1167.1 1181.4 1206 1229.7 1258.2
1296.6 1335.5 1374.4 1427.1 1496 1602.8 1768.2 2000.5 2272.8 2594.2
2960.4 3326.7 3708.2 4071.5 4540.1 5022.5 5608.3 6159.1 6435.8 6105
4813.3 2625.2 735.4 156.5 33.5 2.5 0
1215.9 1207.5 1200.6 1207.5 1221.8 1245.4 1275.4 1310.9 1344.4 1381.8
1422.6 1464 1507.8 1565.9 1642.2 1752.9 1906.5 2120.7 2387 2695.6
3068.2 3465 3907.1 4388 4909.3 5488.7 6100.1 6675.5 6971.9 6677
5255.4 2421.4 514.4 133.4 27.6 2.5 0
1215.9 1207 1205 1213.9 1231.1 1258.7 1293.2 1326.6 1365.5 1401.5
1441.8 1481.2 1526.5 1580.6 1658.9 1771.6 1928.7 2143.3 2415 2748.3
3126.3 3540.8 3992.7 4494.3 5028.9 5617.2 6230.5 6778.9 7023.5 6599.2
4954.1 2016.3 391.3 103.9 20.7 2 0
1215.9 1216.9 1224.7 1251.8 1284.8 1329.6 1383.7 1437.9 1491.5 1545.7
1598.4 1655 1715.5 1797.2 1916.4 2069 2256 2494.3 2779.8 3099.8
3441.4 3795.8 4178.8 4540.6 4872.4 5153.5 5371 5437.5 5195.3 4440.7
2849.2 836.3 152.1 46.8 11.8 3.9 0
1215.9 1221.3 1236.1 1265.6 1307.9 1361.1 1419.7 1481.2 1541.8 1596.9
1650.5 1702.7 1758.3 1826.3 1907.5 2017.8 2164.5 2343.2 2543.5 2750.7
2960.4 3171.6 3376.4 3538.4 3623 3624 3546.7 3371.5 3011.1 2501.2
1623 544.9 121.6 39.9 15.3 5.9 0
1215.9 1222.3 1240.5 1270 1313.8 1363.6 1416.2 1466.9 1509.8 1542.2
1561 1572.8 1576.7 1582.6 1594.4 1613.6 1664.8 1773.6 1911.4 2046.3
2134.4 2174.8 2166.9 2057.1 1815.9 1497 1143 749.2 436.1 235.3
126 55.6 23.1 9.4 3.4 0.5 0
1215.9 1225.2 1236.1 1256.7 1272 1280.4 1281.3 1261.7 1225.7 1164.2
1077.6 969.3 846.2 722.1 602.5 490.8 390.9 323.4 299.8 296.8
299.8 297.8 267.8 212.2 151.6 101.4 67.4 51.2 42.3 34.5
26.6 16.7 6.9 3 1 0 0
1215.9 1225.7 1223.3 1206.5 1170.6 1116 1041.6 934.3 794 631.1
479 354.4 264.3 216.6 199.4 195.9 193.5 190.5 185.6 180.2
171.8 153.6 126.5 98.5 75.8 60.1 47.7 37.4 29 21.7
14.3 6.9 3 1 0 0 0
1215.9 1218.8 1192.7 1129.7 1034.7 911.2 742.8 558.2 400.7 290.9
232.8 207.7 192.5 179.7 168.4 159 154.1 148.7 143.7 138.8
130.9 117.2 99.4 80.7 63.5 50.7 40.9 31.5 23.6 16.2
8.4 3.9 1.5 0 0 0 0
1215.9 1210 1149.9 1044.6 897.9 715.7 506 346.1 258.4 228.4
213.6 199.9 182.6 162 140.8 123.1 109.8 103.9 107.8 113.7
113.7 106.8 94.5 78.8 62 49.2 38.4 30 22.2 14.8
9.4 3.9 1.5 0 0 0 0
1215.9 1206.5 1117.4 967.8 767.9 531.6 347 257.5 233.8 221
207.7 189 166.9 143.2 120.6 101.4 85.7 77.8 74.3 73.3
73.8 73.8 71.9 65.5 57.6 49.2 41.3 33 26.6 21.2
15.8 9.4 2 0 0 0 0
1215.9 1205 1090.8 913.6 676.4 433.7 285 242.7 229.4 217.1
200.3 178.7 155.1 130.9 110.3 93 82.2 76.3 72.4 68.9
65.5 62.5 60.1 57.1 53.2 47.7 40.9 34.5 29.5 24.1
17.7 10.8 2 0 0 0 0
1215.9 1199.1 1066.7 864.9 605 370.2 259.4 238.3 226.9 212.7
194.4 174.3 152.6 129 108.3 93 83.7 78.8 75.3 72.4
68.4 65.5 62 58.6 54.1 46.8 37.4 32 26.6 21.2
14.8 6.9 1 0 0 0 0
1215.9 1198.7 1059.3 846.7 575.9 346.6 251.5 236.3 225.9 210.7
192 173.3 153.1 130.9 109.8 93.5 84.7 79.7 75.8 72.9
69.9 66.5 62.5 58.1 51.7 41.8 30.5 25.6 20.7 15.3
9.8 3.4 0 0 0 0 0
1215.9 1199.6 1054.9 839.3 563.6 339.2 251.5 235.8 225 210.2
191 172.3 153.1 130.4 109.3 93 84.7 79.7 76.3 73.3
70.4 66.5 62.5 58.1 51.2 40.4 29.5 25.1 19.7 14.8
8.9 3 0 0 0 0 0
